Joint Brush EA928AG-20

Joint Brush EA928AG-20

【Product Specifications】
・Length-230mm
・Hair length-30mm
・Brush dim.-40 x 10mm
・Material-Polypropylene
・Two color variations: pink or blue (Color specification is not allowed.)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA928AG-20

Part Number
EA928AG-20
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA928AG-20 in the Joint Brush EA928AG-20 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support