Slim Brush (3pcs) EA928AG-211

Slim Brush (3pcs) EA928AG-211

【Product Specifications】
・For 2L water bottle and large jug
・Material…Handle,bristle : Polypropylene
・Hair length…17mm
・Length…400mm
・Long type
・3 pcs

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA928AG-211

Part Number
EA928AG-211
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA928AG-211 in the Slim Brush (3pcs) EA928AG-211 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support