Polypropylene Scrubbing Brush EA928AG-2A

Polypropylene Scrubbing Brush EA928AG-2A

【Product Specifications】
・size …110×80mm
・Brush Material …Polypropylene
・Heat …About 100℃
・Color …Green
・Float in the water.
・Brush Form Is Convenient For Washing Meshes Of Sieves And Rough Surfaces. Light And Easily Draining Chemical Fiber Can Be Used Hygienically.
・Available For Washing Kitchen Goods Such As Plates And The Sink.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA928AG-2A

Part Number
EA928AG-2A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA928AG-2A in the Polypropylene Scrubbing Brush EA928AG-2A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support