Nail Brush EA928AG-3

Nail Brush EA928AG-3

【Product Specifications】
・Material-Brush: nylon, Base: polystyrene
・Dim.-40 x 95 x 25mm
・Hair length-Approx. 12mm
・1-row, partial wash brush is provided on the back.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA928AG-3

Part Number
EA928AG-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA928AG-3 in the Nail Brush EA928AG-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support