Flexible Hand Brush EA928AG-30

Flexible Hand Brush EA928AG-30

【Product Specifications】
・Brush dim.-70(W) x 40(D) x 190(H)mm
・Material-Bristle: polypropylene, Base: polyethylene
・The brush bends at any point.
・Weight-Approx. 84g

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA928AG-30

Part Number
EA928AG-30
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA928AG-30 in the Flexible Hand Brush EA928AG-30 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support