Bottle Cleaner EA928AG-33A

Bottle Cleaner EA928AG-33A

【Product Specifications】
・Material …Head :Poly Urethane Foam 、Grip :Polypropylene
・Sponge Size …45×55×80mm
・Full length …250mm
・Weight …20g

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA928AG-33A

Part Number
EA928AG-33A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA928AG-33A in the Bottle Cleaner EA928AG-33A series.

Additional Products in this Category

Tech Support