Power Sponge EA928AG-351

Power Sponge EA928AG-351

【Product Specifications】
・Size …160×105×40mm
・Material …Polyester 90%、Nylon 10%、Polyurethane
・The Double Fiber-structured Catch-fiber Will Scrape Out The Dust And Keep Them Tangled.
・easy to use design.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA928AG-351

Part Number
EA928AG-351
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support