Nail Brush EA928AG-401

Nail Brush EA928AG-401

【Product Specifications】
・Material-Brush:PBT, stand:PP
・Size-50 x 135 x 35(H)mm
・Hair length-13mm
・The bristles are resistant to pulling force, and the brush is effective for prevention of cross contamination.
・ Chemical disinfection can be applied.
・Color-Blue

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA928AG-401

Part Number
EA928AG-401
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA928AG-401 in the Nail Brush EA928AG-401 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support