Scrubbing Brush EA928AG-43

Scrubbing Brush EA928AG-43

【Product Specifications】
・Dim.-110 x 160 x 20mm
・Material-Stainless steel, polyester, polyurethane foam
・It is optimal for cleaning burnt pots and frying pans. It can be also used to peel vegetables such as potatoes.
・2 color variations: blue and green (Color specification is not allowed.)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA928AG-43

Part Number
EA928AG-43
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA928AG-43 in the Scrubbing Brush EA928AG-43 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support