Nail Brush EA928AG-49

Nail Brush EA928AG-49

【Product Specifications】
・Material-Stand: PP, Top (for nail):White pig bristle, Bottom (for palm):Tampico
・Size-38x100x38(H)mm
・Hair length-Upside:5mm, Underside:15mm
・Brushes for nails, finger tips, and palms are integrated to one unit.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA928AG-49

Part Number
EA928AG-49
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support