Mini Brush EA928AG-531

Mini Brush EA928AG-531

【Product Specifications】
・Length-162mm
・Hair length-14mm
・Brush size-30x12mm
・Material-Nylon、Brass、Stainless steel
・Three different material brushes set
・V-cut nylon brush Cleans off wax and dirt from minute gaps.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA928AG-531

Part Number
EA928AG-531
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA928AG-531 in the Mini Brush EA928AG-531 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support