Crevice Brush Set EA928AG-534

Crevice Brush Set EA928AG-534

【Product Specifications】
・3-pc set (brush for vent 188mm, brush for narrow clearances 170mm, brush for parts and tool for wax removal 180mm)
・Material-Handle:TPR, polypropylene, Hair:pig hair・velvet
・Cleans holes, small joint connections and other minute recesses.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA928AG-534

Part Number
EA928AG-534
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA928AG-534 in the Crevice Brush Set EA928AG-534 series.

Additional Products in this Category

Tech Support