Part Brush EA928AG-536

Part Brush EA928AG-536

【Product Specifications】
・Length-140mm
・Hair length-42mm
・Brush size-φ20mm
・Material-Fiber (hard)
・For removing dust and dirt accumulated around the air outlets of air conditioners.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA928AG-536

Part Number
EA928AG-536
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA928AG-536 in the Part Brush EA928AG-536 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support