Cloth EA929AA-11

Cloth EA929AA-11

【Product Specifications】
・Material- PVFM (polyvinyl formal)
・Air hole dia.-130μm
・Product condition-Dry (wetting agent impregnated)
・Wet-type wiping material of PVA sponge with high flexibility, water absorption, and water holding
・Fits gently on various objects without damaging their surfaces.
・Its high water-absorption property does not let the water drop.
・The minute air holes firmly catch the dirt so that there will be no re-contamination.
・It is highly abrasion-resistant and is refreshed by washing, contributing reduction of waste.
・Dim. (mm)-230 x 230 x 1
・Qty. per unit-10 pcs

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA929AA-11

Part Number
EA929AA-11
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA929AA-11 in the Cloth EA929AA-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support