Microfiber Cloth EA929DY-16

Microfiber Cloth EA929DY-16

【Product Specifications】
・Material-Microfiber(polyester 70%, polyamide 30%)
・Size-406x406mm
・Usage-For wiping windows

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA929DY-16

Part Number
EA929DY-16
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA929DY-16 in the Microfiber Cloth EA929DY-16 series.

Additional Products in this Category

Tech Support