• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 12/14/2019 to 6:00 p.m. (EST) 12/15/2019. We apologize for the inconvenience.

[Flame-Retardant Treatment] Towel EA929HC-30

[Flame-Retardant Treatment] Towel EA929HC-30

【Product Specifications】
・Material-Cotton 100%
・Dim.-40cm x 70cm
・This can be used as the ordinary towel and extinguish initial flame of a small fire (cooking oil fire, etc.) by covering it with this towel.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA929HC-30

Part Number
EA929HC-30
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA929HC-30 in the [Flame-Retardant Treatment] Towel EA929HC-30 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support