Double-Sided Tape (for General Use) EA943VA-12

Double-Sided Tape (for General Use) EA943VA-12

【Product Specifications】
・Length-10m
・Thickness-0.8mm
・Material-Acrylic foam
・For bonding reinforcing plates and sealing
・Since this tape is soft, it can flexibly support unevenness and warping.
・High heat resistant (category temperature range: -30 to 200℃)
・Width…25mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA943VA-12

Part Number
EA943VA-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA943VA-12 in the Double-Sided Tape (for General Use) EA943VA-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support