Tape (Double-Sided) EA943VA-41

Tape (Double-Sided) EA943VA-41

【Product Specifications】
・Length-10m
・Thickness-1.14mm
・Tape color-Red
・Material-Acrylic foam
・For bonding plastic and fixing various members
・Width…19mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA943VA-41

Part Number
EA943VA-41
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA943VA-41 in the Tape (Double-Sided) EA943VA-41 series.

Additional Products in this Category

Tech Support