Tape (Double-Sided) EA943VA-61

Tape (Double-Sided) EA943VA-61

【Product Specifications】
・Length-10m
・Thickness-0.25mm
・Material-Base:Acrylic foam、polyester film Adhesive:acrylic
・Tape color-Gray
・One side is made of acrylic foam featuring superior adhesion performance, while the other side is designed to prevent adhesion ofbond, which improves operability.
・For fixing various operation panels, emblems, malls, etc.
・Width-19mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA943VA-61

Part Number
EA943VA-61
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA943VA-61 in the Tape (Double-Sided) EA943VA-61 series.

Additional Products in this Category

Tech Support