Tape (Double-Sided)(Multiusage) EA943VA-82

Tape (Double-Sided)(Multiusage) EA943VA-82

【Product Specifications】
・Length …10m
・Thickness …1.2mm
・Material …Material :Acrylic fiber FormAdhesives :Special Acrylic fiber System
・Tape Color …Gray
・Vhb Tape
・Poorly adherent plastic Joining
・Outdoor Usable
・Capacity On Uneven Surface and Wood ,Softness PVC,Each Seed Gum Joining
・The width …19mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA943VA-82

Part Number
EA943VA-82
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA943VA-82 in the Tape (Double-Sided)(Multiusage) EA943VA-82 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support