Tape (Double-Sided) EA943VE-2

Tape (Double-Sided) EA943VE-2

【Product Specifications】
・Length-10m
・Thickness-1.00mm
・Tape color-Black
・Material-Nonwoven cloth/acrylic
・For rough surface of wood and concrete
・Excellent flexibility, sealing performance and wear resistance
・Width…20mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA943VE-2

Part Number
EA943VE-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA943VE-2 in the Tape (Double-Sided) EA943VE-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support