Tape (Double-Sided) EA943VZ-22

Tape (Double-Sided) EA943VZ-22

【Product Specifications】
・Dim.-300 x 200mm
・Thickness-0.16mm
・Excellent in bonding on various materials and bonding on plastic, such as PP and PE
・Material-Non-woven cloth (rayon) and acrylic adhesive
・Sheet color-Semitransparent and colorless

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA943VZ-22

Part Number
EA943VZ-22
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA943VZ-22 in the Tape (Double-Sided) EA943VZ-22 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support