Waterproof air sealing butyl tape EA944MJ-75

Waterproof air sealing butyl tape EA944MJ-75

【Product Specifications】
・Characteristics-Excellent durability, water resistance, water/air tightness, Stable flexibility in low/high temperature.
・Length-20m
・Thickness-0.5mm
・Slope…Bothfaces
・Width…75mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944MJ-75

Part Number
EA944MJ-75
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944MJ-75 in the Waterproof air sealing butyl tape EA944MJ-75 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support