Floor protective tape EA944ML-11B

Floor protective tape EA944ML-11B

【Product Specifications】
・Hand tearable, less glue residue.
・Material-Polypropylene
・Dim.-50mm x 25m
・Thickness:0.15mm
・Color…Green
・Qty. per unit…30 rolls

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944ML-11B

Part Number
EA944ML-11B
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944ML-11B in the Floor protective tape EA944ML-11B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support