Foamingprotective Tape EA944ML-210

Foamingprotective Tape EA944ML-210

【Product Specifications】
・Length …8m
・Thickness …2mm
・Material …Base Material :PolyethyleneAdhesives :Acrylic System
・Possible To Be Cut By Hand Both To The Horizontal And Vertical Direction.
・For Curing During Building Construction Work And For Packing When Moving Houses, Etc.
・The width …100mm
・1Roll

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944ML-210

Part Number
EA944ML-210
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support