Floor Protective Tape EA944ML-31A

Floor Protective Tape EA944ML-31A

【Product Specifications】
・The width …50mm
・Length …25m
・Thickness …0.11mm
・Material …Material :PETFiber CrossAdhesives :Acrylic fiber System
・Can easily cut it with hand.
・The Tape Can Be Easily Pulled Out In A Smooth Manner
・Qty. Per Unit …1Roll

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944ML-31A

Part Number
EA944ML-31A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944ML-31A in the Floor Protective Tape EA944ML-31A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support