Protective Tape EA944ML-55

Protective Tape EA944ML-55

【Product Specifications】
・Length-25m
・Thickness-0.16mm
・Material-Base:Polyethylene, Adhesive:Acrylic
・The strong adhesive strength and high consolation money characteristics
・Width-100mm
・Qty. per unit-1pc

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944ML-55

Part Number
EA944ML-55
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944ML-55 in the Protective Tape EA944ML-55 series.

Additional Products in this Category

Tech Support