Protective Tape (Plastic core) EA944ML-62

Protective Tape (Plastic core) EA944ML-62

【Product Specifications】
・Length …25m
・Thickness …0.126mm
・Material …Material :PolylefinsAdhesives :Acrylic System
・Since The Core Is Made Of Plastic, No Dust Will Be Emitted.
・The Tape Does Not Use Any Raw Material That Contains Heavy Metal Such As Halogen Or Lead, Etc.
・The Glue Would Not Remain As A Stain, Can Be Clearly Removed From Your Hand, But Can Firmly Attach Objects.
・The width …50mm
・1Roll

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944ML-62

Part Number
EA944ML-62
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944ML-62 in the Protective Tape (Plastic core) EA944ML-62 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support