Surface Protection Sheet EA944MR-12

Surface Protection Sheet EA944MR-12

【Product Specifications】
・Length-100m
・Thickness-0.05mm
・Material-Base:Polyethylene, Adhesive:Acrylic
・Width-150mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944MR-12

Part Number
EA944MR-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944MR-12 in the Surface Protection Sheet EA944MR-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support