Packing Cushion Tape EA944MR-21

Packing Cushion Tape EA944MR-21

【Product Specifications】
・Length-5m
・Thickness-2mm
・Material-Base: Polyethylene foam, Adhesive: Acrylic
・This can be cut with hands.
・For protection of fragile product, furniture, interior items, etc.
・Cushion material with tape ideal for protection in packing
・Width-50mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944MR-21

Part Number
EA944MR-21
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944MR-21 in the Packing Cushion Tape EA944MR-21 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support