Cushion Protective Tape EA944MR-31

Cushion Protective Tape EA944MR-31

【Product Specifications】
・Length-7m
・Thickness-2mm
・Material- Base: Polyethylene foam, Adhesive: Acrylic
・It can be cut well with hands and has good cushioning. Just affixing can provide protection.
・Protective tape with cushioning performance
・Good finish of a building is protected from stain or damage.
・Width-75mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944MR-31

Part Number
EA944MR-31
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944MR-31 in the Cushion Protective Tape EA944MR-31 series.

Additional Products in this Category

Tech Support