Surface Protection Sheet EA944MR-63

Surface Protection Sheet EA944MR-63

【Product Specifications】
・Thickness …0.07mm
・Material …Base Material :Polyethylene The FilmAdhesives :Acrylic System
・For Protecting The Surface Of Materials Such As Stainless Steel, Etc. During Transportation, Storage, Or While Being Processed.
・The width …200mm
・Length …100m
・Color…Transparent
・1Roll

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944MR-63

Part Number
EA944MR-63
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support