Heat Resistant Masking Tape EA944MS-42

Heat Resistant Masking Tape EA944MS-42

【Product Specifications】
・Length-33m
・Thickness-0.06mm
・Heat -proof temperature-260℃
・Highly chemical and wear resistance
・For masking during the powder and electro coatings.
・For masking of heat resistant coating
・Width…25mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944MS-42

Part Number
EA944MS-42
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944MS-42 in the Heat Resistant Masking Tape EA944MS-42 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support