Blue Sheet Repair Tape EA944MT-101

Blue Sheet Repair Tape EA944MT-101

【Product Specifications】
・Length-10m
・Thickness-0.13mm
・Material-Base:Polyethylene, Adhesive:Rubber
・For mending damage or bonding
・Inconspicuous sheet material even it is pasted
・Cuts easily with hand.
・Width-50mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944MT-101

Part Number
EA944MT-101
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944MT-101 in the Blue Sheet Repair Tape EA944MT-101 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Open Round Eye
    Open Round Eye

    Mizumoto Machine Manufacturing

    Days to Ship : 4 Days or more

Tech Support