[Nonadhesive] Glass Heat Insulation Tape EA944MT-50C

[Nonadhesive] Glass Heat Insulation Tape EA944MT-50C

【Product Specifications】
・Dim.-50mm x 30m
・Material-Glass fiber (special textile)
・Compared to asbestos tape, excellent in thermal conductivity, strength, flexibility, available as hot/cold insulator of pipe.
・Ideal for deoxidizing.
・Category temperature range-up to 200℃
・Thickness…3.0mm
・Braid weave…Plain weave

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944MT-50C

Part Number
EA944MT-50C
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944MT-50C in the [Nonadhesive] Glass Heat Insulation Tape EA944MT-50C series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support