Fireproof Tape EA944MX-3

Fireproof Tape EA944MX-3

【Product Specifications】
・Length-2m
・Cable pipe type
・Thickness-2mm
・Material-Base: Aluminum (reinforcement line included), Heat resistant sealing material: Thermal expansion butyl
・For floor, wall, cavity wall, one side wall, etc.
・Compatible cable pipe-Dia. 82 to 104
・Width-150

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944MX-3

Part Number
EA944MX-3
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support