Vinyl Tape EA944NP-38

Vinyl Tape EA944NP-38

【Product Specifications】
・Size …50mm
・Thickness …0.2mm
・Material …Material :Polyvinyl chloride 、Adhesives :Gum System
・Non-Lead
・Rohs-Compliant
・Superior Electrical Insulation Capability And Powerful Adhesiveness That Would Not Get Peeling Off From The Devices
・Color …Gray
・Length …20m
・Qty. Per Unit …4Roll
・Weight …About 1.04kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944NP-38

Part Number
EA944NP-38
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944NP-38 in the Vinyl Tape EA944NP-38 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support