Vinyl Tape [10 Rolls] EA944NP-8

Vinyl Tape [10 Rolls] EA944NP-8

【Product Specifications】
・Unparalleled insulation, powerful adhesive power without terminal peeling.
・Dim.-19mm x 10m
・Thickness-0.2mm
・Material-PVC
・Color…Gray
・Qty. per unit…10 roll

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944NP-8

Part Number
EA944NP-8
Part NumberVolume DiscountDays to Ship RoHS

4 Days or more

10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944NP-8 in the Vinyl Tape [10 Rolls] EA944NP-8 series.

Additional Products in this Category

Tech Support