[Non adhesive]White Tape EA944NR-50

[Non adhesive]White Tape EA944NR-50

【Product Specifications】
・Thickness-0.15mm
・Material-vinyl chloride resin
・For finishing of indoor piping
・Width-35mm
・Length-50m
・Qty. per unit-10 pcs

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944NR-50

Part Number
EA944NR-50
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944NR-50 in the [Non adhesive]White Tape EA944NR-50 series.

Additional Products in this Category

Tech Support