Masking Tape for Construction EA944NS-15

Masking Tape for Construction EA944NS-15

【Product Specifications】
・Length-18m
・Thickness-0.1mm
・For painting the building
・Material-Japanese paper
・Width…15mm
・Qty. per unit…8 rolls

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944NS-15

Part Number
EA944NS-15
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944NS-15 in the Masking Tape for Construction EA944NS-15 series.

Additional Products in this Category

Tech Support