Masking Tape for Construction EA944NS-24

Masking Tape for Construction EA944NS-24

【Product Specifications】
・Length-18m
・Thickness-0.1mm
・For painting the building
・Material-Japanese paper
・Width…24mm
・Qty. per unit…5 rolls

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944NS-24

Part Number
EA944NS-24
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944NS-24 in the Masking Tape for Construction EA944NS-24 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support