[For Sealing] Masking Tape EA944NT-7

[For Sealing] Masking Tape EA944NT-7

【Product Specifications】
・For sash, glass plate, general wall, uneven siding board, sand board, etc.
・Length-18m
・Thickness-0.1mm
・Material-Japanese paper
・Width…50mm
・Qty. per unit…2 rolls

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944NT-7

Part Number
EA944NT-7
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944NT-7 in the [For Sealing] Masking Tape EA944NT-7 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support