Tape (for Electrical Insulation) EA944NX-109

Tape (for Electrical Insulation) EA944NX-109

【Product Specifications】
・For electric insulation and sorting
・Material-Base: PVC, Adhesive: Rubber adhesive
・Length-20m
・Width-19mm
・Thickness-0.2mm
・Color-Orange
・Qty. per unit-1 roll
・JIS C2336 conformity product

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944NX-109

Part Number
EA944NX-109
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944NX-109 in the Tape (for Electrical Insulation) EA944NX-109 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support