Arrow Tape EA944SG-35

Arrow Tape EA944SG-35

【Product Specifications】
・Material-Vinyl
・Adhesive type
・Color…Blue
・Thickness…0.12mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944SG-35

Part Number
EA944SG-35
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944SG-35 in the Arrow Tape EA944SG-35 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support