Polyethylene Adhesive Tape EA944VC-110

Polyethylene Adhesive Tape EA944VC-110

【Product Specifications】
・For use as a sliding surface of various filling machines and for use as a sliding material for sliding surfaces of household electrical appliances and automated machines
・Excellent impact resistance, wear resistance, and self-lubricating capabilities
・Length-10m
・Material-Ultrahigh molecular weight polyethylene film
・Thickness…0.4mm
・Width…100mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA944VC-110

Part Number
EA944VC-110
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944VC-110 in the Polyethylene Adhesive Tape EA944VC-110 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support