Board Anchor EA947AD-17

Board Anchor EA947AD-17

【Product Specifications】
・Material-Steel
・Screw…M5
・Hole…11mm
・Plate…5 to 16mm
・Qty.…30

Part Number

Configured Part Number is shown.

EA947AD-17

Part Number
EA947AD-17
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947AD-17 in the Board Anchor EA947AD-17 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support