[Light Load] Short Plunger EA948DA-45

[Light Load] Short Plunger EA948DA-45

【Product Specifications】
・Material: steel, Process: blackening
・Center pin material-Steel (zinc plating)
・For light load
・A…M10
・B…4.5
・C…19
・D…2.5
・Pressure (N)Min to Max…9 to 16

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA948DA-45

Part Number
EA948DA-45
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DA-45 in the [Light Load] Short Plunger EA948DA-45 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support