[Light Load] Short Plunger EA948DA-46

[Light Load] Short Plunger EA948DA-46

【Product Specifications】
・Material: steel, Process: blackening
・Center pin material-Steel (zinc plating)
・For light load
・A…M12
・B…6
・C…22
・D…3.5
・Pressure (N)Min to Max…14 to 26

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA948DA-46

Part Number
EA948DA-46
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DA-46 in the [Light Load] Short Plunger EA948DA-46 series.

Additional Products in this Category

Tech Support