Index Plunger [Double Nut] EA948DD-31

Index Plunger [Double Nut] EA948DD-31

【Product Specifications】
・Short type
・Body material…Steel SUM22L
・A…5
・B…M10
・C…21
・D…34.5
・K…17

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA948DD-31

Part Number
EA948DD-31
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DD-31 in the Index Plunger [Double Nut] EA948DD-31 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support