Index Plunger [Double Nut] EA948DD-32

Index Plunger [Double Nut] EA948DD-32

【Product Specifications】
・Short type
・Body material…Steel SUM22L
・A…6
・B…M12
・C…25
・D…41.7
・K…19

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA948DD-32

Part Number
EA948DD-32
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DD-32 in the Index Plunger [Double Nut] EA948DD-32 series.

Additional Products in this Category

Tech Support